Title | Information |
---|---|
Package Name | PRBG0888FA-A |
Package Previous Code | P888F2-100-WN3 |
JEITA Standard | P-HBGA888-45x45-1.00 |
Package Status | Active |
Package Type | HBGA |
Class | IC |
Package Code | pkg_7822 |
Lead Count | 888 |
Pb (Lead) Free | Yes |
Length | 45mm |
Width | 45mm |
Thickness | 2.6mm |
Pkg. Dimensions (mm) | 45 x 45 x 2.6 |