Title | Information |
---|---|
Package Name | PRBG0352FC-A |
Package Previous Code | P352F1-100-KN7-1 |
JEITA Standard | P-BGA352-23x23-1.00 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_7736 |
Lead Count | 352 |
Pb (Lead) Free | Yes |
Length | 23mm |
Width | 23mm |
Thickness | 2.03mm |
Pkg. Dimensions (mm) | 23 x 23 x 2.03 |