Title | Information |
---|---|
Package Name | PRBG1849FC-A |
Package Previous Code | P1849F5-100-WN4 |
JEITA Standard | P-HBGA1849-45x45-1.00 |
Package Status | Active |
Package Type | HBGA |
Class | IC |
Package Code | pkg_7716 |
Lead Count | 1849 |
Pb (Lead) Free | Yes |
Length | 45mm |
Width | 45mm |
Thickness | 4.15mm |
Pkg. Dimensions (mm) | 45 x 45 x 4.15 |