Title Information
Package Name PRQP0256LB-A
Package Previous Code P256GD-40-LMV
JEITA Standard P-FQFP256-28x28-0.40
Package Status Active
Package Type FQFP
Class IC
Package Code pkg_7665
Lead Count 256
Pb (Lead) Free Yes
Length 28mm
Width 28mm
Thickness 3.8mm
Pkg. Dimensions (mm) 28 x 28 x 3.8

Documentation

Type Title Date
Carrier/Package PDF 225 KB
Carrier/Package PDF 51 KB
Carrier/Package PDF 75 KB
Carrier/Package PDF 172 KB
Carrier/Package PDF 200 KB
Carrier/Package PDF 38 KB
Package Outline Drawing PDF 47 KB
7 items