Title Information
Package Name PRQP0304KB-C
Package Previous Code P304GL-50-PMU
JEITA Standard P-HFQFP304-40x40-0.50
Package Status Active
Package Type HFQFP
Class IC
Package Code pkg_7657
Lead Count 304
Pb (Lead) Free Yes
Length 40mm
Width 40mm
Thickness 4.3mm
Pkg. Dimensions (mm) 40 x 40 x 4.3

Documentation