Title | Information |
---|---|
Package Name | PRQP0160KB-C |
Package Previous Code | P160GM-50-JED |
JEITA Standard | P-FQFP160-24x24-0.50 |
Package Status | Active |
Package Type | FQFP |
Class | IC |
Package Code | pkg_7640 |
Lead Count | 160 |
Pb (Lead) Free | Yes |
Length | 24mm |
Width | 24mm |
Thickness | 3mm |
Pkg. Dimensions (mm) | 24 x 24 x 3 |