Title | Information |
---|---|
Package Name | TLBG0304DA-A |
Package Previous Code | S304N7-127-D6 |
JEITA Standard | T-HLBGA304-31x31-1.27 |
Package Status | Active |
Package Type | T-HLBGA |
Class | IC |
Package Code | pkg_7625 |
Lead Count | 304 |
Pb (Lead) Free | Yes |
Length | 31mm |
Width | 31mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 31 x 31 x 1.7 |