Title | Information |
---|---|
Package Name | TLBG0500DA-A |
Package Previous Code | P500N7-127-H6 |
JEITA Standard | T-HLBGA500-40x40-1.27 |
Package Status | Active |
Package Type | T-HLBGA |
Class | IC |
Package Code | pkg_7618 |
Lead Count | 500 |
Pb (Lead) Free | Yes |
Length | 40mm |
Width | 40mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 40 x 40 x 1.7 |