Title | Information |
---|---|
Package Name | PTQP0080KC-A |
Package Previous Code | TFP-80CV |
JEITA Standard | P-TFQFP80-12x12-0.50 |
Package Status | Active |
Package Type | TFQFP |
Class | IC |
Package Code | pkg_739 |
Lead Count | 80 |
Pb (Lead) Free | Yes |
Length | 12mm |
Width | 12mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.2 |