Title | Information |
---|---|
Package Name | PRQJ0068DB-A |
Package Previous Code | CP-68V |
JEITA Standard | P-QFJ68-24.2x24.2-1.27 |
Package Status | Active |
Package Type | QFJ |
Class | IC |
Package Code | pkg_732 |
Lead Count | 68 |
Pb (Lead) Free | Yes |
Length | 24.2mm |
Width | 24.2mm |
Thickness | 4.6mm |
Pkg. Dimensions (mm) | 24.2 x 24.2 x 4.6 |