Title | Information |
---|---|
Package Name | PVBG0100KA-A |
Package Previous Code | 100FHN-A |
JEITA Standard | P-VFBGA100-5.5x5.5-0.50 |
Package Status | Active |
Package Type | VFBGA |
Class | IC |
Package Code | pkg_6874 |
Lead Count | 100 |
Pb (Lead) Free | Yes |
Length | 5.5mm |
Width | 5.5mm |
Thickness | 1mm |
Pkg. Dimensions (mm) | 5.5 x 5.5 x 1 |