Title | Information |
---|---|
Package Name | PRBG0376GA-A |
JEITA Standard | P-FBGA376-19x19-0.80 |
Package Status | Active |
Package Type | FBGA |
Class | IC |
Package Code | pkg_6849 |
Lead Count | 376 |
Pb (Lead) Free | Yes |
Length | 19mm |
Width | 19mm |
Thickness | 2.1mm |
Pkg. Dimensions (mm) | 19 x 19 x 2.1 |