Title Information
Package Name PWSN0008JA-B
Package Previous Code TNP-8DAV
JEITA Standard P-WSON8-3.6x3-0.65
Package Status Active
Package Type WSON
Class IC
Package Code pkg_650
Lead Count 8
Pb (Lead) Free Yes
Length 3.6mm
Width 3mm
Thickness 0.8mm
Pkg. Dimensions (mm) 3.6 x 3 x 0.8

Documentation

Type Title Date
Carrier/Package PDF 43 KB
Carrier/Package PDF 69 KB
Carrier/Package PDF 331 KB
Carrier/Package PDF 127 KB
Package Outline Drawing PDF 20 KB
5 items