Title | Information |
---|---|
Package Name | PLSP0003ZB-A |
Package Previous Code | MPAK(T)V |
JEITA Standard | SC-59A |
Package Status | Active |
Package Type | MPAK |
Class | Dic |
Package Code | pkg_6114 |
Lead Count | 3 |
Pb (Lead) Free | Yes |
Length | 2.95mm |
Width | 1.5mm |
Thickness | 1.4mm |
Pkg. Dimensions (mm) | 2.95 x 1.5 x 1.4 |