Title | Information |
---|---|
Package Name | PTSA0028ZB-A |
Package Previous Code | TFP-28DB |
JEITA Standard | P-TSOP(1)28-8x11.8-0.55 |
Package Status | Active |
Package Type | TSOP(1) |
Class | IC |
Package Code | pkg_60 |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 11.8mm |
Width | 8mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 11.8 x 8 x 1.2 |