Title | Information |
---|---|
Package Name | PLBG0261JA-A |
Package Previous Code | 261FHE |
JEITA Standard | P-LFBGA261-13x13-0.65 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_599 |
Lead Count | 261 |
Pb (Lead) Free | Yes |
Length | 13mm |
Width | 13mm |
Thickness | 1.4mm |
Pkg. Dimensions (mm) | 13 x 13 x 1.4 |