Title | Information |
---|---|
Package Name | PRBG1681FA-A |
Package Previous Code | 1681F7K |
JEITA Standard | P-HBGA1681-42.5x42.5-1.00 |
Package Status | Active |
Package Type | HBGA |
Class | IC |
Package Code | pkg_528 |
Lead Count | 1681 |
Pb (Lead) Free | Yes |
Length | 42.5mm |
Width | 42.5mm |
Thickness | 3.8mm |
Pkg. Dimensions (mm) | 42.5 x 42.5 x 3.8 |