Title | Information |
---|---|
Package Name | PLBG0240GA-A |
Package Previous Code | 240F7L |
JEITA Standard | P-LFBGA240-15x15-0.80 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_523 |
Lead Count | 240 |
Pb (Lead) Free | Yes |
Length | 15mm |
Width | 15mm |
Thickness | 1.4mm |
Pkg. Dimensions (mm) | 15 x 15 x 1.4 |