Title | Information |
---|---|
Package Name | PRBG0268FA-A |
Package Previous Code | 268F7X-B |
JEITA Standard | P-BGA268-21x21-1.00 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_515 |
Lead Count | 268 |
Pb (Lead) Free | Yes |
Length | 21mm |
Width | 21mm |
Thickness | 2.6mm |
Pkg. Dimensions (mm) | 21 x 21 x 2.6 |