Title | Information |
---|---|
Package Name | PLQP0128KB-A |
Package Previous Code | 128P6Q-A |
JEITA Standard | P-LFQFP128-14x20-0.50 |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code | pkg_502 |
Lead Count | 128 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 14mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 20 x 14 x 1.7 |