Title Information
Package Name PTBG0141LA-A
Package Previous Code P141F1-40-BA6-2
JEITA Standard P-TFBGA141-6x6-0.40
Package Status Active
Package Type TFBGA
Class IC
Package Code pkg_5019
Lead Count 141
Pb (Lead) Free Yes
Length 6mm
Width 6mm
Thickness 1.06mm
Pkg. Dimensions (mm) 6 x 6 x 1.06

Documentation

Title language Type Format File Size Date
Other
Container Emboss LFBGA 64pin PLBG0064JB-A Carrier/Package PDF 249 KB
Container JEDEC LFBGA 64pin PLBG0064JB-A Carrier/Package PDF 376 KB
Pack Emboss Complete LFBGA 64pin PLBG0064JB-A Carrier/Package PDF 298 KB
Pack JEDEC Complete T-LBGA 180pin TLBG0180FA-A Carrier/Package PDF 197 KB
Mount pad LBGA 304pin PLBG0304DA-A ( fig0013e ) 日本語 Carrier/Package PDF 64 KB
Package Drawing TFBGA 141pin PTBG0141LA-A Package Outline Drawing PDF 47 KB