Title | Information |
---|---|
Package Name | PTBG0121JB-A |
Package Previous Code | P121F1-65-CA7-2 |
JEITA Standard | P-TFBGA121-8x8-0.65 |
Package Status | Active |
Package Type | TFBGA |
Class | IC |
Package Code | pkg_5018 |
Lead Count | 121 |
Pb (Lead) Free | Yes |
Length | 8mm |
Width | 8mm |
Thickness | 1.09mm |
Pkg. Dimensions (mm) | 8 x 8 x 1.09 |