Title | Information |
---|---|
Package Name | PLQP0100JA-A |
Package Previous Code | 100P6A-A |
JEITA Standard | P-LQFP100-14x20-0.65 |
Package Status | Active |
Package Type | LQFP |
Class | IC |
Package Code | pkg_498 |
Lead Count | 100 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 14mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 20 x 14 x 1.7 |