Title Information
Package Name PRQP0048JA-A
Package Previous Code 48P6S-A
JEITA Standard P-QFP48-7x10-0.65
Package Status Active
Package Type QFP
Class IC
Package Code pkg_477
Lead Count 48
Pb (Lead) Free Yes
Length 10mm
Width 7mm
Thickness 2.15mm
Pkg. Dimensions (mm) 10 x 7 x 2.15

Documentation

Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 75 KB
Carrier/Package PDF 331 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 128 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 27 KB
7 items