Title Information
Package Name PTSA0028ZA-A
Package Previous Code 28P2C-A
JEITA Standard P-TSOP(1)28-8x11.8-0.55
Package Status Active
Package Type TSOP(1)
Class IC
Package Code pkg_462
Lead Count 28
Pb (Lead) Free Yes
Length 11.8mm
Width 8mm
Thickness 1.2mm
Pkg. Dimensions (mm) 11.8 x 8 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 62 KB
Carrier/Package PDF 85 KB
Carrier/Package PDF 331 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 128 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 22 KB
7 items