Title | Information |
---|---|
Package Name | PRSP0052JA-B |
Package Previous Code | 52P9Y-K |
JEITA Standard | P-HSSOP52-8.4x17.5-0.65 |
Package Status | Active |
Package Type | HSSOP |
Class | IC |
Package Code | pkg_461 |
Lead Count | 52 |
Pb (Lead) Free | Yes |
Length | 17.5mm |
Width | 8.4mm |
Thickness | 2.2mm |
Pkg. Dimensions (mm) | 17.5 x 8.4 x 2.2 |