Title | Information |
---|---|
Package Name | PRZP0014DA-A |
Package Previous Code | 14P5A |
JEITA Standard | P-ZIP14-6.3x19-1.27 |
Package Status | Active |
Package Type | ZIP |
Class | IC |
Package Code | pkg_417 |
Lead Count | 14 |
Pb (Lead) Free | Yes |
Length | 19mm |
Width | 6.3mm |
Thickness | 8.3mm |
Pkg. Dimensions (mm) | 19 x 6.3 x 8.3 |
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Other | ||||||
Container Tube Nondry ZIP 14pin PRZP0014DA-A | – | Carrier/Package | 106 KB | |||
Pack Tube Nondry DIP 28pin PRDP0028AB-A | – | Carrier/Package | 30 KB | |||
Package Drawing ZIP 14pin PRZP0014DA-A | – | Package Outline Drawing | 15 KB |