Title Information
Package Name PRSP0020DC-A
Package Previous Code FP-20DBV
JEITA Standard P-SOP20-7.5x12.8-1.27
Package Status Active
Package Type SOP
Class IC
Package Code pkg_35
Lead Count 20
Pb (Lead) Free Yes
Length 12.8mm
Width 7.5mm
Thickness 2.65mm
Pkg. Dimensions (mm) 12.8 x 7.5 x 2.65

Documentation

Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 76 KB
Carrier/Package PDF 244 KB
Carrier/Package PDF 127 KB
Carrier/Package PDF 105 KB
Carrier/Package PDF 30 KB
Package Outline Drawing PDF 24 KB
7 items