Title | Information |
---|---|
Package Name | PLBG0697KA-A |
Package Previous Code | P697F1-50-GAD-2 |
JEITA Standard | P-LFBGA697-16x16-0.50 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_2928 |
Lead Count | 697 |
Pb (Lead) Free | Yes |
Length | 16mm |
Width | 16mm |
Thickness | 1.42mm |
Pkg. Dimensions (mm) | 16 x 16 x 1.42 |