Title | Information |
---|---|
Package Name | PLBG0357GA-A |
Package Previous Code | P357F1-80-JA1-3 |
JEITA Standard | P-LFBGA357-20x20-0.80 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_2881 |
Lead Count | 357 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 20mm |
Thickness | 1.53mm |
Pkg. Dimensions (mm) | 20 x 20 x 1.53 |