Title | Information |
---|---|
Package Name | PTSA0048KI-A |
JEITA Standard | P-TSOP(1)48-12x18.4-0.50 |
Package Status | Active |
Package Type | TSOP(1) |
Class | IC |
Package Code | pkg_11890 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 18.4mm |
Width | 12mm |
Thickness | 1mm |
Pkg. Dimensions (mm) | 18.4 x 12 x 1 |