Title | Information |
---|---|
Package Name | PLBG0196GA-A |
JEITA Standard | P-LFBGA196-12x12-0.80 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_11875 |
Lead Count | 196 |
Pb (Lead) Free | Yes |
Length | 12mm |
Width | 12mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.7 |