Title | Information |
---|---|
Package Name | PRBG0376FB-A |
Package Previous Code | T376F1-100-KNJ |
JEITA Standard | P-BGA376-23x23-1.00 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_11597 |
Lead Count | 376 |
Pb (Lead) Free | Yes |
Length | 23mm |
Width | 23mm |
Thickness | 1.31mm |
Pkg. Dimensions (mm) | 23 x 23 x 1.31 |