Title Information
Package Name PRBG0376FB-A
Package Previous Code T376F1-100-KNJ
JEITA Standard P-BGA376-23x23-1.00
Package Status Active
Package Type BGA
Class IC
Package Code pkg_11597
Lead Count 376
Pb (Lead) Free Yes
Length 23mm
Width 23mm
Thickness 1.31mm
Pkg. Dimensions (mm) 23 x 23 x 1.31

Documentation

Type Title Date
Package Outline Drawing PDF 70 KB
1 item