Title | Information |
---|---|
Package Name | PVQN0064KC-A |
JEITA Standard | P-HVQFN64-9x9-0.50 |
Package Status | Active |
Package Type | HVQFN |
Class | IC |
Package Code | pkg_11580 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 9mm |
Width | 9mm |
Thickness | 1mm |
Pkg. Dimensions (mm) | 9 x 9 x 1 |