Title | Information |
---|---|
Package Name | PRBG0505JA-A |
JEITA Standard | P-FBGA505-17x17-0.65 |
Package Status | Active |
Package Type | FBGA |
Class | IC |
Package Code | pkg_11456 |
Lead Count | 505 |
Pb (Lead) Free | Yes |
Length | 17mm |
Width | 17mm |
Thickness | 1.9mm |
Pkg. Dimensions (mm) | 17 x 17 x 1.9 |