Title Information
Package Name PRDP0008AA-A
Package Previous Code 8P4
JEITA Standard P-DIP8-6.3x8.84-2.54
Package Status Active
Package Type DIP
Class IC
Package Code pkg_1141
Lead Count 8
Pb (Lead) Free Yes
Length 8.84mm
Width 6.3mm
Thickness 4.5mm
Pkg. Dimensions (mm) 8.84 x 6.3 x 4.5

Documentation

Type Title Date
Carrier/Package PDF 101 KB
Carrier/Package PDF 30 KB
Carrier/Package PDF 35 KB
Package Outline Drawing PDF 21 KB
4 items