Title | Information |
---|---|
Package Name | PTLG0145KA-A |
Package Previous Code | 145F0G |
JEITA Standard | P-TFLGA145-7x7-0.50 |
Package Status | Active |
Package Type | TFLGA |
Class | IC |
Package Code | pkg_1083 |
Lead Count | 145 |
Pb (Lead) Free | Yes |
Length | 7mm |
Width | 7mm |
Thickness | 1.05mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 7 x 7 x 1.05 |