Title | Information |
---|---|
Package Name | PRSP0008DA-B |
Package Previous Code | 8P2S-B |
JEITA Standard | P-SOP8-4.4x5-1.27 |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code | pkg_1064 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 4.4mm |
Thickness | 1.8mm |
Pkg. Dimensions (mm) | 5 x 4.4 x 1.8 |