Title | Information |
---|---|
Package Name | PRBG0484GB-A |
Package Previous Code | P484F1-80-KAC |
JEITA Standard | P-FBGA484-22x22-0.80 |
Package Status | Active |
Package Type | FBGA |
Class | IC |
Package Code | pkg_10415 |
Lead Count | 484 |
Pb (Lead) Free | Yes |
Length | 22mm |
Width | 22mm |
Thickness | 1.83mm |
Pkg. Dimensions (mm) | 22 x 22 x 1.83 |