Title | Information |
---|---|
Package Name | PLBG0165FJ-A |
Package Previous Code | T165F1-100-EQ1-1 |
JEITA Standard | P-LBGA165-13x15-1.00 |
Package Status | Active |
Package Type | LBGA |
Class | IC |
Package Code | pkg_10375 |
Lead Count | 165 |
Pb (Lead) Free | Yes |
Length | 15mm |
Width | 13mm |
Thickness | 1.46mm |
Pkg. Dimensions (mm) | 15 x 13 x 1.46 |