Title | Information |
---|---|
Package Name | PUSN0010LA-A |
JEITA Standard | P-HUSON10-2.5x2-0.4 |
Package Status | Active |
Package Type | HUSON |
Class | IC |
Package Code | pkg_10295 |
Lead Count | 10 |
Pb (Lead) Free | Yes |
Length | 2.5mm |
Width | 2mm |
Thickness | 0.6mm |
Pkg. Dimensions (mm) | 2.5 x 2 x 0.6 |