Title | Information |
---|---|
Package Name | PRSP0016DH-D |
JEITA Standard | P-SOP16-5.5x10.06-1.27 |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code | pkg_10035 |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 10.06mm |
Width | 5.5mm |
Thickness | 2.2mm |
Pkg. Dimensions (mm) | 10.06 x 5.5 x 2.2 |