Title Information
Package Name PTQP0064KB-H
Package Previous Code TFP-64TEV
JEITA Standard P-HTFQFP64-10x10-0.50
Package Status Active
Package Type HTFQFP
Class IC
Package Code pkg_1000
Lead Count 64
Pb (Lead) Free Yes
Length 10mm
Width 10mm
Thickness 1.2mm
Pitch 0.5mm
Pkg. Dimensions (mm) 10 x 10 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 52 KB 日本語
Carrier/Package PDF 331 KB
Carrier/Package PDF 124 KB
Carrier/Package PDF 127 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 35 KB
6 items