Title Information
Package Description SOJ 15.90x7.60x2.67 mm 1.27mm Pitch
Package Status Active
Package Type SOJ
Class PLASTIC
Package Code PJG24
Category G
Lead Count 24
Pb (Lead) Free Yes
Length 15.9mm
Pb Free Category e3 Sn
Width 7.6mm
Thickness 2.67mm
Peak Reflow Temp 260.00°C
Pitch 1.27mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 15.9 x 7.6 x 2.67

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 108 KB
Product Change Notice PDF 174 KB
3 items