Title Information
Package Name P5.049
Package Previous Code PHG
Package Description 5 LEAD SC70
Package Status Active
Package Type SC70
Class PLASTIC
Package Code PHG
Category PLASTIC
Lead Count 5
Pb (Lead) Free Yes
Length 1.24mm
Width 2.01mm
Thickness 1.9mm
Pitch 0.65mm
Pkg. Dimensions (mm) 1.24 x 2.01 x 1.90

Documentation

Type Title Date
Package Outline Drawing PDF 115 KB
1 item