Title Information
Package Description TSOP 18.41x10.16x1.00 mm 0.80mm Pitch
Package Status Active
Package Type TSOP
Class PLASTIC
Package Code PHG44
Category G
Lead Count 44
Pb (Lead) Free Yes
Length 18.41mm
Pb Free Category e3 Sn
Width 10.16mm
Thickness 1mm
Peak Reflow Temp 260.00°C
Pitch 0.8mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 18.41 x 10.16 x 1.0

Documentation

Type Title Date
Package Outline Drawing PDF 700 KB
Certificate PDF 170 KB
Package Outline Drawing PDF 112 KB
Product Change Notice PDF 174 KB
4 items