Title | Information |
---|---|
Package Description | TSSOP 7.80x4.40x1.00 mm 0.65mm Pitch |
Package Status | Active |
Package Type | TSSOP |
Class | PLASTIC |
Package Code | PGG24 |
Category | G |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 7.8mm |
Pb Free Category | e3 Sn |
Width | 4.4mm |
Thickness | 1mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.65mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 7.8 x 4.4 x 1.0 |