Title | Information |
---|---|
Package Description | PDIP 36.60x15.24x3.80 mm 2.54mm Pitch |
Package Status | Active |
Package Type | PDIP |
Class | PLASTIC |
Package Code | PDG28 |
Category | G |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 36.6mm |
Pb Free Category | e3 Sn |
Width | 15.24mm |
Thickness | 3.8mm |
Peak Reflow Temp | 260.00°C |
Pitch | 2.54mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 36.6 x 15.24 x 3.8 |