Title Information
Package Name MDP0049
Package Previous Code PCD
Package Description 6ld TSOT (thin SOT-23)
Package Status Active
Package Type TSOT
Class PLASTIC
Package Code PCD
Category PLASTIC
Lead Count 6
Pb (Lead) Free Yes
Length 2.9mm
Width 1.6mm
Thickness 0mm
Pitch 0mm
Pkg. Dimensions (mm) 2.90 x 1.60 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 111 KB
1 item